No image available
No image available
Your request is being processed.
Rosemount-3051L Level Transmitter

Rosemount™ 3051L Level Transmitter

Product Description

Direct mount or use a Tuned-System™ assembly that optimizes performance and reduces temperature effects by 10-20% for improved response time by over 80% versus traditional installations. Built-in diagnostics detect electrical loop issues and alert you to corrosion, water in the housing, or unstable power supply. Available with a graphical, back-lit display, Bluetooth® connectivity, Level specific configuration and enhanced software capabilities designed to access the data you need faster than ever before.

Products

Search
1-2 of 2 results for Products
3051L Level Transmitter
1199 Diaphragm Seal System
3051L Level Transmitter
1299 Diaphragm Seal System

Specifications

Max. Operating Pressure
Up to 300 psi (20,68 bar)
Process Temperature Range
Based on fill fluid - Maximum 401°F (205°C), Minimum -157°F (-105°C)
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Seal System Type
Direct Mount, Tuned-System
Transmitter Connection
Welded-Repairable
Process Connection
Flanged: ANSI/ASME, EN/DIN, JIS
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications
Wireless Range
Internal antenna (225 m)

Features

  • Power advisory diagnostics proactively monitor electrical loop integrity
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Tuned-System Level assembly and direct mounting produce optimal performance for level applications
  • Factory-assembled and out-of-the-box ready level solution eliminates on-site assembly, testing and calibration
  • Optimized seal system construction ensures a quality measurement in harsh process conditions
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Loop Integrity and Plugged Impulse Line diagnostics detect electrical loop issues and plugged impulse piping before it impacts the quality of the process for increased safety and reduced downtime
  • Quick service buttons offer built-in configuration buttons for streamlined commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Wireless Features
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-10 of 44 results for Parts & Accessories
: