No image available
No image available
Your request is being processed.
Rosemount-3051SFC Orifice Plate Flow Meter

Rosemount™ 3051SFC Compact Orifice Plate Flow Meter

Product Description

Featuring multivariable measurements in a single device, the Rosemount 3051SFC Compact Orifice Flow Meter delivers accurate flow measurements. Built with either a compact orifice plate or a patented 4-hole conditioning plate, this flow meter provides measurements for closed loop control, general purpose monitoring and custody transfer applications. Available in line sizes up to 12 in. (300 mm), this primary element is designed for gas, liquid and steam service and operates well in harsh process conditions. This device is also engineered with built-in flow calculations for fully compensated mass flow measurements and is offered with multiple communication protocols including WirelessHART®.

Specifications

Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1 (14:1 flow turndown)
Measurement Range
Up to 1000 inH2O (2,48 bar) differential, Up to 3626 psia (250,00 bar) absolute, Up to 3626 psig (250,00 bar) gage
Line Size
0.5 to 12 in. (15 to 300 mm)
Output
Differential pressure, static pressure, process temperature, scaled variable, mass flow, volumetric flow, energy flow
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE, hazardous location, see full specs for complete list of certifications
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE, hazardous location, see full specs for complete list of certifications

Features

  • Designed with built-in flow calculations for direct reporting of fully-compensated mass flow
  • Compact orifice plate available in 0.5 - 12 in. (15 - 300 mm) line sizes for application flexibility
  • Advanced diagnostics provide diagnostic coverage to detect abnormal process conditions and electrical loop issues
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • Ultra for Flow performance class enables optimized flow measurement with a ±0.04% of reading accuracy
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Flowmeters come fully configured, leak-tested and ready to install right out of the box for fast installation
  • Flowmeter technology eliminates unnecessary pipe penetrations for an integrated, trouble-free solution
  • Primary element includes optional self-centering mechanism to simplify installation
  • Orifice plate based on a ASME/ISO corner tap design to meet industry standards
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  •  

Documents & Drawings