No image available
No image available
Your request is being processed.
Rosemount-3308 Wireless GWR Transmitter

Rosemount™ 3308 Wireless Level Transmitter - Guided Wave Radar

Product Description

The Rosemount 3308 Wireless Level Transmitter enables automation of level and interface measurements in previously inaccessible locations. Cost savings of up to 60% can be realized by automating the processes that you have not been able to automate before. The Rosemount 3308 offers several advantages like easy installation without wiring, no calibration, and immunity to changing process conditions. With remote access to process data and enhanced diagnostics for predictive maintenance, visual inspections are a thing of the past.

Specifications

Accuracy
± 0.25 in. (6 mm)
Repeatability
%plusmn; 0.08 in. (2 mm)
Measurement Range
Up to 56 ft (17 m)
Operating Pressure
Full vacuum to 580 psi (Full vacuum to 40 bar)
Operating Temperature
-40 to 302°F (-40 to 150°C)
Communication Protocol
WirelessHART®
Battery Life
9 years @ 1 min update rate
Diagnostics
Enhanced diagnostics which enables proactive maintenance
Probe Types
Rigid single lead, Segmented single lead, Flexible single lead, Flexible twin lead, Coaxial, PTFE coated probes

Features

  • Direct Switch Technology gives increased sensitivity, high reliability, and long battery life
  • Signal Quality Metrics offers you the ability to work proactively with your level instrumentation
  • Native wireless can give you a better overview of your plant by automating applications that you have not been able to automate before

Documents & Drawings

Parts & Accessories

Search
1-10 of 52 results for Parts & Accessories
: