No image available
No image available
Your request is being processed.
Syncade-P-Electronic Batch Records Management

Syncade Electronic Batch Records Management

Product Description

DeltaV MES Electronic Batch Record Management, designed for the Life Sciences industry, helps manufacturers by ensuring right first time batch execution with verification of materials, equipment, parameters, and integration with other systems. Building your processes into Electronic Batch Record Management ensures operators deliver in line with your process requirements, making every operator your best operator.

Specifications

Supporting Operating System
Windows 7 or better
Processor
Either Intel Xeon E5-2620 2.0 GHz or better or Dual Intel Xeon E5-2620 2.0 GHz or better
Hard Drive
50 GB free hard-disk space
Display
SVGA or higher resolution video (1024 x 768 or greater)
RAM
2 GB RAM minimum; 8 to 16 RAM recommended

Features

  • Increase right first time manufacturing through pre defined workflows
  • Minimize deviations and support release by exception to expedite product release
  • Improve batch record accuracy and reduce product rework
  • Create an electronic batch record using manual and electroinc data from multiple systems
  • Allow real-time in-process changes supported by user verification to enable controlled flexibility

Documents & Drawings