No image available
No image available
Your request is being processed.
Tartarini-P-BM6X

Tartarini™ BM6X Series Axial Flow Slam-Shut Valve

Product Description

BM6X Series Axial Flow Slam-Shut ValveBM6X Series axial flow slam-shut valve is an automatic shutoff appliance suitable for installation as a safety device in regulating stations and on gas transfer and distribution lines.The reduced face-to-face dimension, typical of wafer valves, facilitates installation even in existing regulating stations that are not equipped with shutoff devices.

Specifications

Body Sizes
DN 80, 100, 150, 200, 250, and 300 / NPS 3, 4, 6, 8, 10, and 12
End Connection Style
CL150, CL300, and CL600
Maximum Inlet Pressure
100 bar / 1450 psig
Overpressure Set Range
0,03 to 80 bar / 0.44 to 1160 psig
Underpressure Set Range
0,01 to 80 bar / 0.15 to 1160 psig
Accuracy Class
Up to ± 1%
Response Time
< 1 second
Temperature Capabilities
Standard Temperature version: Working: -10° to 60°C / 14° to 140°F Low-Temperature version:Working: -20° to 60°C / -4° to 140°F
Hydrogen Configurations
The BM6X was validated for hydrogen service through extensive high-pressure hydrogen testing to analyze shutoff performance and material compatibility. For additional details regarding the evaluation and testing, please refer to “Blending Hydrogen with Natural Gas : Technical Factors to Consider”.

Documents & Drawings

Features

  • Axial Flow
  • "Wafer" Type Valve
  • Off-Center Butterfly Disk
  • Pressure Control at One or More Points in the System
  • Activation Due to Pressure Increase or Decrease
  • Emergency Slam-Shut Push-Button
  • Button By-Pass with Automatic Return
  • Manual Reset by the Sole Rotation of the Reset Shaft