No image available
No image available
Your request is being processed.
Tescom-P-50-2200

TESCOM™ 50-2200 Series Pressure Regulator Hydraulic

Product Description

50-2200 Series pressure reducing regulator is specifically designed for extended life operation in high pressure hydraulic applications. Suitable for wellhead control panels, subsea valve actuation, chemical injection and Hydraulic Power Units (HPU).

Specifications

Pressure Rating
Maximum Inlet Pressure : 15,000, 20,000 psig / 1034, 1379 bar
Maximum Outlet Pressure: 300-15,000 psig / 20.7-1034 bar, 300-20,000 psig / 20.7-1379 bar
Body Material
316 Stainless Steel, Nitronic 60
Seat, Main Valve, Vent Materials
17-4 Stainless Steel
O-Rings
Buna-N, Viton®
Back-up Rings
CTFE
Remaining Parts
300 Series Stainless Steel, 17-4 Stainless Steel and Nitronic 60
Operating Temperature
-15°F to 165°F / -26°C to 74°C
Port Size & Type
1/4" NPTF
Flow Capacity
Cv = 0.06, 0.12
Load Type
Spring
Weight (approximate)
20 lbs / 9.1 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • New stem and seal design extends service life in crucial high pressure water-based hydraulic applications
  • Specially designed seat and valve for excellent operation in hydraulic applications
  • Segregated captured venting
  • Tapered poppet design for better pressure control

Documents & Drawings