No image available
No image available
Your request is being processed.
Tescom-P-54-2200

TESCOM™ 54-2200 Series Pressure Regulator Hydraulic

Product Description

54-2200 Series pressure reducing regulator is designed for high flow and high pressure hydraulic applications. Inlet and outlet pressure is rated up to 8000 psig / 552 bar with Cv = 2.0 for flows up to 60 GPM / 127 LPM. Spring, air and dome loaded versions are available. Hardened Stainless Steel seat and poppet delivers excellent wear resistance. Ideal for use in hydraulically operated blowout preventers (BOP), hydraulic power units (HPU) and hydraulic component testing.

Specifications

Maximum Inlet Pressure
8000 psig / 552 bar
Outlet Pressure Ranges
1500, 3000, 5000, 6000, 8000 psig / 103, 207, 345, 414, 552 bar

Regulator VENTS to 0 psig in all pressure ranges
Material
Body: 303 or 316 Stainless SteelSeat, Main Valve, Sensor: 17-4 PH Stainless SteelO-Rings: Buna-N, Viton-A®, Kalrez®, Ethylene PropyleneBack-up Rings: Teflon®
Bonnet, Remaining Parts
303 Stainless Steel
Ambient Operating Fluid Media Temperature
-40°F to 200°F / -40°C to 93°C (Varies with sealing material selected, please consult TESCOM)
Port Size & Type
3/4"
SAE, NPTF, MS33649
1/2", 1"
Flange
Flow Capacity
Main Valve: Cv = 2.0
Vent Valve: Cv = 1.6
Load Type
Spring, Dome, Air
Weight (approximately)
15 lbs / 6.8 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Rugged design for tough conditions
  • Pressure dampening orifice improves stability
  • Features piston-style sensor, balanced main valve poppet and a non-adjustable manual vent system
  • Hardened 17-4 Stainless Steel seats help provide long service in abrasive hydraulic applications
  • Side mounting is standard
  • Available in spring, hydraulic / dome and air loaded versions
  • Compatible with TESCOM ER5000 Electropneumatic Controllers
  • Flanged end connections available

Documents & Drawings