No image available
No image available
Your request is being processed.
Tescom-P-Metal Diaphragm Shutoff

TESCOM™ Metal Diaphragm Shutoff Valve

Product Description

Metal Diaphragm Shut-off Valve is designed for use with inert, reactive, corrosive (Stainless Steel body), flammable and oxidizing gases and gas mixtures. Ideal for use in laboratories, R & D and analyzer applications and line shut-off components in central pure gas supply systems.

Specifications

Nominal Pressure
580 psig / 40.0 bar
Operating Temperature
-4°F to 158°F / -20°C to 70°C
Port Size & Type
1/4" NPTF
Material
Body
D43712: Brass
D43715 / D44932: Stainless Steel
D44931: Chrome-plated Brass
Diaphragm: Stainless Steel
Weight
D43712 / D44931: 0.8 lbs / 0.35 kg
D43715 / D44932: 0.9 lbs / 0.40 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Short and effective purging due to the metal diaphragm construction
  • Clearly visible open or close position
  • Leakage rate against atmosphere 10-8 mbar l/sec He
  • Variability of nominal width and connections

Documents & Drawings