No image available
No image available
Your request is being processed.
Tescom-P-PH1800

TESCOM™ PH1800 Series Single Stage Regulator

Product Description

PH-1800 Series is part of our Pharmpure product line. This high purity, high-flow single-stage regulator offers a compact, USP Class VI and BPE compliant design suitable for biotech and pharmaceutical applications. This regulator offers gas flows of 5-2000 SCFM / 142-56,634 SLPM. Its Gylon® diaphragm ensures gas purity and integrity. Ideal for use in clean steam for sanitization and vessel headspace pressurization.

Specifications

Pressure Rating
Maximum Inlet Pressure: 300 psig / 20.7 bar
Outlet Pressure Ranges: 0 -
20, 50, 100, 150, 250 and 300 (Dome load only) psig
1.4, 3.4, 6.9, 10.3, 17.2 and 20.7 (Dome load only) bar
Material
Body: 316L Stainless Steel
Diaphragm: Gylon®
Seat, Valve: Ethylene Propylene
O-Rings: Ethylene Propylene
Valve Spring: Elgiloy®
Remaining Parts: 316 Stainless Steel
Operating Temperature
-20°F to 300°F / -28°C to 148°C
Port Size & Type
3/4" Sanitary1
1", 1-1/2" Sanitary
3/4" Tube1
1", 1-1/2" Tube
1/4" HPIC
1 Port size limits regulator to Cv = 6.5
Flow Capacity
Cv = 10.0
Load Type
Spring, Dome
Weight (approximately)
35 lbs / 15.9 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Flow capacity Cv = 10.0
  • Gylon® diaphragm
  • Low droop, high-flow
  • Five outlet pressure ranges
  • Accurately regulates pressures up to 250 psig / 17.2 bar
  • Welded sanitary connections and tube stubs are available
  • Soft goods are USP Class VI compliant
  • ASME BPE 2009 compliant design

Documents & Drawings