No image available
No image available
Your request is being processed.
Tescom-P-Wegamed 300

TESCOM™ Wegamed 300 Single Stage Regulator

Product Description

AS OF 03/31/21, THIS PRODUCT IS NO LONGER AVAILABLE.

WegaMed 300 single stage preset cylinder pressure regulator according to DIN EN ISO 10524-1 for pressurized medical gases. CE-mark according to the Medical Device Directive 93/42/EEC. Inlet pressure of up to 4350 psig / 300 bar.

Specifications

Fluid Media
Medical O2 and Air
Maximum Inlet pressure
Air, O2: 160 to 4350 psig / 11 to 300 bar
Outlet Pressure Ranges
Air: 73 psig / 5 bar at nominal flow 80 l/min
O2: 73 psig / 5 bar at nominal flow 76 l/min
Relief Valve
Opening pressure: 116 psig / 8 bar
Minimum flow: 220 l/min (Air)
Temperature range
Operation: 50°F to 104°F / 10°C to 40°C
Storage: -4°F to 167°F / -20°C to 75°C
Weight
approximately 2.65 lbs / 1.2 kg (depending on Inlet connection)
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Oxygen ignition test for 4350 psig / 300 bar
  • Compact design
  • Robust and reliable design for stationary application

Documents & Drawings