No image available
No image available
Your request is being processed.
Tescom-P-Wegamed Single

TESCOM™ Wegamed Single Stage Regulator

Product Description

AS OF 03/31/21, THIS PRODUCT IS NO LONGER AVAILABLE.

WegaMed single stage preset cylinder pressure regulator in correspondence with DIN EN ISO 10524-1, for pressure reduction of pressurized medical gases. CE-mark according to the Medical Device Directive 93/42/EEC.

Specifications

Maximum Inlet Pressure
Air, O2: 160 to 2900 psig / 11 to 200 bar
N2O, CO2: 160 to 870 psig / 11 to 60 bar
Outlet Pressure
Air: 73 psig / 5 bar, 55 l/min
O2: 73 psig / 5 bar, 50 l/min
N2O: 73 psig / 5 bar, 45 l/min
CO2: 73 psig / 5 bar, 45 l/min
Xe: 73 psig / 5 bar, 25 l/min
Fluid Media
Medical O2, Air, N2O, CO2, Xe
Relief Valve
Opening pressure: 116 psig / 8 bar
Minimum flow: 220 l/min (Air)
Temperature Range
Operation: 50°F to 104°F / 10°C to 40°C
Storage: -4°F to 158°F / -20°C to 70°C
Weight
approximately 2.65 lbs / 1.2 kg (depending on Inlet connection)
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Compact design
  • Robust and reliable design for stationary application
  • Integrated pressure relief valve

Documents & Drawings