Trim Cartridge Technology Hero

Trim Cartridge Technology

Effortless valve repair that helps minimize inventory, training and repair complexity.

Fisher easy-e Trim Cartridge

What is the Fisher easy-e Trim Cartridge?

The easy-e™ Trim Cartridge is a complete trim repair solution for Fisher™ easy-e globe valves. The pre-assembled cartridge includes all standard trim replacement parts plus the valve bonnet.  This means no matter what trim or bonnet repair issues exist, a Trim Cartridge will likely fix them.  The simplistic nature of the assembly helps enable faster inline valve repair, without the need for expensive equipment.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie What is the Fisher easy-e Trim Cartridge?

Complete Trim & Bonnet Replacement

Decrease trim repair time by 60%:  A more than 20 part repair process  has been reduced down to a single, ready to install trim repair cartridge.

Simplified in-line repair: A complete trim and bonnet replacement package helps to eliminate the potential for any surprise repairs.

Predictable repair and part replacement: The pre-assembled Trim Cartridge comes with standard OEM Fisher valve warranty and is serialized to help simplify the procurement and inventory of repair parts

Additional features:

Mitigate Fugitive Emissions with standardized ENVIRO-SEAL™ packing . Available in PTFE, Duplex, or Graphite ULF.

Class V Shutoff Capable through factory seat leak testing of each Trim Cartridge assembly.

Genuine Fisher OEM Parts are designed to the specification of the control valve and application, assuring maximum, long-term reliability.

Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.