Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-030

ASCO™ Series 030 Solenoid Valves

Product Description

The ASCO Series 030 is a direct acting low-pressure solenoid valve with up to 15 psi (1 Bar) maximum differential. Valves available in brass or stainless steel, normally open or normally closed and pipe sizes 3/8-inch thru 3/4. They are widely used for dispensing, collating, vacuum holding, tank draining and gas shutoff applications. The normally open version is well suited for gas venting.

Valve Actuation
Solenoid
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Natural Gas, Water
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From 2.0 Cv to 6.0 Cv, From 6.0 Cv to 14.0 Cv
Voltage
24 AC, 110 AC, 120 AC, 220 AC, 230 AC, 480 AC, 6 DC, 12 DC, 24 DC, 120 DC, 240 DC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor, Outdoor
Standards / Regulations
CSA, FM, UL

Charakterystyka

  • Ideal for low pressure general service and vacuum applications
  • Brass constructions available for fuel gas service in commercial and industrial gas burners
  • Gas shutoff model has 2-way normally closed operation
  • Gas vent model has 2-way normally open operation
  • Most constructions mountable in any position for convenient installation

Dokumenty i rysunki