Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-068

ASCO™ Series 068 Flapper Isolation Valve (16mm & 22mm)

Product Description

The ASCO Series 068 flapper isolation valve is designed for use with neutral or aggressive liquids and gases in analytical and medical systems. Its excellent self-draining capability and easy-to-flush low-volume internal cavity make the valve ideal in applications where cross-contamination must be minimized. The valve's special flapper mechanism results in no pumping or sticking effect of the valve seat. Typical applications include hematology, chromatography, liquid sample preparation, in-vitro diagnostics, DNA sequencing, and surgical fluid management.

Valve Actuation
Proportional; Solenoid
Body Material
Engineered Plastics
Media
Aggressive Liquids/Gases
Pipe / Port Size
1/8 "; M5
Port Type
G ISO228/1-G BSPP
Function
2 way - 2/2 Normally Closed
Flow
From 0.5 Cv to 1.0 Cv; From 0.1 Cv to 0.5 Cv
Voltage
12 DC; 24 DC; 12 to 24 DC Voltage Ranging | 60
Operating Environment
Corrosive; Indoor
Standards / Regulations
IP65

Charakterystyka

  • Fast response time and exceptional volume control result in higher productivity and more precise measurements
  • Reduced heat transfer between control mechanism and fluid make them ideal for use with heat-sensitive reagents and biological samples
  • Hermetic separation of control mechanism prevents particulate contamination caused by friction of moving parts, assuring maximum purity of liquid samples
  • High-quality materials tested in excess of 10 million cycles
  • Large orifice sizes combined with the special flapper mechanism permit high-pressure operation (up to 116 psi)
  • Available in three mounting options and two electrical configurations to ensure system compatibility

Dokumenty i rysunki