Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Shafer-P-DHV

Shafer Double Holding Valve

Product Description

Specially designed double pilot operated check valve with double thermal relief valves.

Charakterystyka

  • All reference and return springs and other critical internal components are constantly submerged in hydraulic fluid which eliminated corrosion problems
  • Valve is designed in various sizes and pressure capacities to match the requirements of each application
Product Type
Actuator Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Dokumenty i rysunki