COM Express
To keep operations moving with continuous uptime, you need a rugged and reliable solution. Emerson’s COM Express modules feature the most durable on-board components soldered directly to the board, ensuring longer product lifecycles and lower costs overall for operators. An industry standard, the modules support Type 6 and Type 10 connectivity options, while patented heat-transfer technology enables applications to run consistently at very high temperatures and in demanding industrial environments.
Przeczytaj więcej
Kliknij, aby kontynuować czytanie COM Express
Moduły COM Express
Lista produktów
1-23 z 33 wyników w obszarze Produkty
:
{ searchResult: {
pageSize: 23,
searchTerms: '',
totalPageNumber: 2.0,
totalResultCount: 33,
currentPageNumber:1,
attributes: ""
}
}
Porównywanie produktów
Maksymalna liczba produktów, które mogą być porównane, to 4. Sprecyzuj wybór.
Dismiss