Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-4051SFP Integral Orifice Flow Meter

Rosemount™ 4051SFP Integral Orifice Flow Meter

Product Description

The Rosemount 4051SFP Integral Orifice Flow Meter provides easy installation and is engineered to facilitate highly accurate flow measurement in small line sizes (0.5 - 1.5 in. or 15 - 40 mm). With an industry-leading 20 year warranty and 20 year stability, the Rosemount 4051SFP Integral Orifice Flow Meter is built to withstand tough processes and harsh environments. Bluetooth® connectivity lets you simplify configuration and maintenance while increasing personnel safety by helping to avoid hazardous locations. Plus, the built-in advanced diagnostics give you more insights and help keep you informed before operations are impacted.

Accuracy
0.025% span accuracy
Warranty
20 year limited warranty
Rangedown
Up to 800:1 (28:1 flow turndown)
Line Size
0.5 to 1.5 in. (15 to 40 mm)
Communication Protocol
4-20 mA HART® protocol
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Up to 10000 psig (689,47 bar) gage
Up to 10000 psia (689,47 bar) absolute
Diagnostics
Process Intelligence, Dedicated Plugged Impulse Line & Loop Integrity Diagnostic, Expanded Process Alerts, Basic Diagnostics
Process Wetted Material
316L Stainless Steel, Alloy C-276, Alloy 400, Tantalum, Gold-plated 316L Stainless Steel, Gold-plated Alloy 400
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location (See full specifications for complete list of certifications.)
Time Constant / Response
<50 ms

Charakterystyka

  • Primary element integrated in a meter run for ease of installation
  • Suitable for small line sizes 0.5- 1.5 in. (15 - 40 mm) for optimal flow measurement accuracy and repeatability
  • Flowmeters come fully configured, leak-tested and ready to install right out of the box for fast installation
  • Bluetooth® connectivity to simplify configuration & maintenance & increase personnel safety
  • Graphical, backlit display is larger, easier to read & available in seven languages
  • All-welded hermetic stainless steel SuperModule platform resists overpressure and line pressure effects
  • Industry-leading 20 year limited warranty & 20 year stability
  • Faster response times, less than 50ms
  • 800:1 rangedown reduces the number ofunique models you need to stock
  • Complete diagnostic coverage from process to control room
  • Fast & easy device connection simplifies operator rounds
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Dokumenty i rysunki