Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-4051SLT Level Transmitter

Rosemount™ 4051SLT Level Transmitter

Product Description

The Rosemount 4051SLT Level Transmitter offers innovative capabilities for pressurized and vented tank level measurements. Designed to allow direct mounting, remote mounting, balanced systems and Tuned-System™ assemblies, this device can meet a variety of demands and process requirements for level applications. And with an industry-leading 20 year warranty and 20 year stability, the Rosemount 4051SLT Level Transmitter is built to withstand tough processes and harsh environments. Bluetooth® connectivity lets you simplify configuration and maintenance while increasing personnel safety by helping to avoid hazardous locations. The built-in advanced diagnostics give you more insights and help keep you informed before operations are impacted.

Max. Operating Pressure
Up to 10,000 psi (689,48 bar)
Process Temperature Range
Based on fill fluid - Maximum 770°F (410°C), Minimum -157°F (-105°C)
Communication Protocol
4-20 mA HART® protocol
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L Stainless Steel, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L Stainless Steel, see full specs for complete list of materials
Warranty
20 year limited warranty
Diagnostics
Process Intelligence, Dedicated Plugged Impulse Line & Loop Integrity Diagnostic, Expanded Process Alerts, Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location (See full specifications for complete list of certifications.)

Charakterystyka

  • Allows for direct mounting, remote mounting and balanced and tuned-systems to meet various application requirements
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations
  • Welded-repairable construction allows the seal system to be repaired and all welded design provides a robust connection for challenging applications
  • Bluetooth® connectivity to simplify configuration & maintenance & increase personnel safety
  • Graphical, backlit display is larger, easier to read & available in seven languages
  • Industry-leading 20 year limited warranty & 20 year stability
  • Faster response times, less than 50ms
  • Complete diagnostic coverage from process to control room
  • Fast & easy device connection simplifies operator rounds
  • Integral relay switches can help eliminate failure, accuracy & reliability issues that can happen with standalone switches and allow simple on/off control capabilities for applications without a PLC or DCS
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Dokumenty i rysunki