Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-P-T-Series Coriolis Meter

Micro Motion T-Series Straight Tube Coriolis Flow and Density Meters

Product Description

With superior flow measurement in a single straight-tube design, the T-Series Coriolis Flow and Density meter features all titanium-wetted parts for excellent corrosion resistance, and is self-draining with a plug-resistant flow path.

Produkty

Search
1-10 z 10 wyników dla Products
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Liquid Accuracy / Repeatability
up to ±0.15% of rate (up to ±0.05% of rate)
Gas Accuracy / Repeatability
±0.50% of rate
Density Accuracy / Repeatability
±0.002 g/cm3 (±0.0005 g/cm3)
Line Size
1/4" (DN8) - 2" (DN50)
Pressure Range
up to 1450 psig (100 barg)
Temperature Range
-60 to 300 F (-51 to 149 C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus
Turndown
0.417361111

Charakterystyka

  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Choose available titanium construction for compatibility with most fluids
  • Meet virtually any connectivity needs with a wide range of transmitter offerings
  • Use with hygienic applications with an improved 15 and 32 rA surface and EHEDG, certified, 3-A authorized and ASME BPE
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Save time with a design that is easy to clean in place (CIP) and steam in place (SIP)
  • Simplify installation with a highly robust design that doesn't need straight runs or flow conditioning

Dokumenty i rysunki