CC metering valve is rated to 10,000 psig / 690 bar and contains a non-rotating stem to reduce seat and stem wear. The valve features over 20 turns from shutoff to full open, providing excellent flow control. Ideal for use in injection, calibration and sample systems. Suitable for GC carrier gas and super critical fluid extraction.