Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
KTM-P-series ra

KTM Mecafrance Series RA Floating Ball Valves

Product Description

KTM Mecafrance Series RA three-piece ball valves with swing-out center section are designed for reliable service and easy seat and gasket replacement. The Series RA is available in full and reduced bore with a cast body in either carbon or stainless steel with an ISO top flange that allows for easy automation.

Produkty

Search
1-3 z 3 wyników dla Products
series ra ball valve
Manual Actuator
series ra ball valve
Powered Actuator
F89

Charakterystyka

  • Swing-out center section for easy seat and gasket replacement
  • Full and reduced bore configurations
  • ISO top flange for simple automation
  • Metal seated configuration for corrosive, abrasive or high temperature applications
  • Cryogenic configuration for applications to -196 °C
  • Available with antistatic device for environments with ATEX area classifications
  • Available with PED compliance

Dokumenty i rysunki