Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-1834484105

AVENTICS™ Valve plug connector, series CON-VP 1834484105

105 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CON-VP-F_B-2+E-RD-V-SCREW

Type
Valve plugs
Connection type
Screws
Connector standard
ISO 6952
Shielding
unshielded
with LED
Red
Min. ambient temperature
-25 °C
Max. ambient temperature
50 °C
Contact assignment
2+E
Protection class
IP65
Protective circuit
Varistor
Electrical connection 1
Socket
Electrical connection 1
form B
Number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Operational↩voltage
110 V
Operational↩voltage
AC
Mounting screw tightening torque
0.4 Nm
Weight
0.02 kg
Seal material
Silicone caoutchouc

Charakterystyka

  • Valve plug connectors for self-assembly
  • With/without protective circuit/LED

Dokumenty i rysunki