Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-R412028732

AVENTICS™ Passive distributor, Series AES R412028732

293 zł
ILOŚĆ:

Product Description

CON-AP-MS-M12-8-FS-4XM8-3

Version
Passive distributor
E/A capable
connection with I/O
Number of I/O connections
4 inputs / 4 outputs
Signal connection E/A type
Socket
Signal connection E/A thread size
M8x1
Signal connection E/A number of poles
3-pin
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Operational voltage electronics
15-30 V DC
Current consumption electronics
2 A
Protection class
IP67
Communication port Type
Plug
Number
1
Communication port, Thread size
M12x1
Communication port, Number of poles
8-pin
Communication port, Coding
A-coded
Housing material
Polybutyleneterephthalate

Dokumenty i rysunki