Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-ControlWave Express

ControlWave® Express

Product Description

ControlWave Express extends the ControlWave architecture to smaller I/O point count applications such as water pump, tank, well and reservoir control, wastewater lift station, and storm water monitoring. Also, natural gas well, storage, and plunger lift control remote SCADA applications.

Dokumenty i rysunki

Charakterystyka

  • High Speed ARM based processor
  • Very low power consumption
  • IEC 61131-3 with ACCOL 3
  • Multiple protocol support
  • 10/100 Mbps Ethernet port
  • Three serial communication ports
  • Time-stamped Alarm and Historical database
  • Built-in FTP server
  • Wide temperature range (-40 to +70 deg C)
  • Class 1, Div. 2 Groups approved