Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Fasani-P-P000205

Fasani Bolted Bonnet Gate Valves

Product Description

The bolted bonnet type valves are manufactured to guarantee the highest performance in the widest spectrum of oil and gas applications

Charakterystyka

  • Robust valve body in a wide range of materials (NACE compliance included).
  • Threaded seat rings facilitate maintenance and/or replacement. On request, they can also be supplied as tack or seal welded. Above NPS 24, seats are seal welded as standard.
  • Yoke sleeve in material suitable to withstand high temperature, wear and corrosion.
  • Connections are offered as flanged, buttweld or special, such as clamp type, to meet any customers’ request.
  • Wedge gate valves designed in full compliance with API 600, ASME B16.34 and BS 1414.
Certifications
ASME B31.1, NACE, India Boiler Registration, PED
End Connection
Butt Weld, Flanged
Application
Boilers, Cogeneration, General Service, HRSG, Pumps, Valves & Manifolds, Boiler, Biomass Boiler and Power Boiler, Balance of Plant
Body Design
Long Pattern
Material
Steel, Stainless Steel, Carbon Steel, Alloy
Operating Temperature
High Temperature
Pressure Class
ASME
Process Connection Type
CL600RF, CL300RF, CL150RF, BWE, 150RF, 300RF, 600RF
Seat/Seal Type
Wedge
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Valve Size
6 inch (DN150) and Larger, 5 inch, NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, NPS 2-1/2 / DN 65, NPS 2 / DN 50
Valve Size Standard
NPS
Valve Type
Gate
Media
Steam, Liquid, Water

Dokumenty i rysunki