Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-PIOX S721 Ultrasonic Mass Flow Meter for Liquids

Flexim PIOX S721 - Ultrasonic Mass Flow Meter for Liquids

Product Description

The Flexim PIOX S721 liquid mass flow meter determines the mass flow of liquids by means of clamp-on ultrasonic transducers mounted on the outside of the pipe. The non-intrusive technology is the system of choice when substances and processes place highest demands on safety and reliability. The PIOX S dynamically infers the fluid’s density using its sound speed and temperature and therefore can provide mass flow in liquids of varying quality. In binary liquids such as acids or sodas, the acoustic velocity is in a fixed proportion to concentration and density. This digital mass flow meter measures the sound velocity, thereby determining the density and concentration of the medium inside the pipe.

Measuring Quantities
Mass flow
Accuracy
Measurement uncertainty (volumetric flow): ± 1 % of reading ±0.02 ft/s*
Repeatability
0,1 w%* (0,5m/s)
Range
Flow Velocity Range: 0.03 to 82 ft/s
Certifications/Approvals
ATEX/IECEx Zone 1/Zone 2
FM Class I - Div2
Power supply
100-230VAC, 24DC, 12DC
Transducers Available
Shear wave
Pipe Size
0.24 inch to 255.9 inch
Temperature Range
-40°F to +392°F / WI: -328°F to +1112°F**
Output
4-20mA active/passive
4-20mA HART active/passive
pulse/frequency/binary
Input
Pt100/Pt1000
4-20mA active/passive
Binary input
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
Foundation Fieldbus
System Configuration and Installation
For more detailed Information please download the Technical Specifications
* For most waterbased solutions and common working point
** additional wave injector required

Charakterystyka

  • For all pipe materials - glass, steel, plastic and more
  • For almost all acids, caustics and a wide range of other toxic liquids
  • For ATEX, IECEX and FM areas
  • No shut down for installation
  • Maintenance free

Dokumenty i rysunki