Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-P-2230 Graphical Field Display

Rosemount™ 2230 Graphical Field Display

Product Description

The Rosemount 2230 Graphical Field Display presents tank gauging data such as level, temperature, pressure and total observed volume. It provides all tank data directly in the field, and offers different view options. This back-lit user-friendly display is designed for tough environments and can be installed in hazardous (Ex) areas, on the tank roof or at the foot of the tank. It is approved for legal custody transfer.

Display Variables
Level, level rate, ullage, signal strength, volume (TOV), liquid average temperature, 1-16 spot temperature, vapor average temperature, ambient temperature, free water level, vapor pressure, liquid pressure, air pressure, observed density, and flow rate.
Display/Interface
Back-lit LCD monochrome display, 128x64 pixels.
Communication Protocol
Foundation™ Fieldbus for connection to Rosemount 2410 with self-configuring Tankbus or any Foundation™ Fieldbus host system.
Power Supply
• FISCO: 9.0 - 17.5 VDC polarity insensitive (for example from Rosemount 2410 Tank Hub).
• Entity: 9.0 - 30.0 VDC polarity insensitive.
Ambient Temperature
-20 to 70 °C (-4 to 158 °F).
Communication Protocol
Foundation™ Fieldbus for connection to Rosemount 2410 with self-configuring Tankbus or any Foundation™ Fieldbus host system.
Communication Protocol
Supports emulation of other vendors’ communication protocols: E.g. Enraf, E+H, L&J Tankway, Varec Mark/Space, Whessoe, GPE, Sakura and Tokyo Keiso.

Charakterystyka

  • Observe real time tank gauging data such as level, temperature, pressure and total observed volume.
  • Choose between seven languages and several view options.
  • Install in hazardous areas.
  • Obtain excellent readability with back-lit display.
  • Get legal custody transfer read-out.
  • Benefit from a two-wire, low voltage Tankbus for easy and safe installation.

Dokumenty i rysunki