Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-396R Retractable pH ORP Sensor

Rosemount™ 396R pH/ORP Sensor

Product Description

The Rosemount 396R pH Sensor / ORP Sensor, with integral cable, is specifically designed for improved life in harsh, dirty applications where a separate sample stream is difficult to provide and greater insertion depths are required. This pH/ORP sensor is designed for use with a 1-1/4 in. or 1-1/2 in. ball valve for tap installation.

Measurement Range
pH sensor: 0 to 14
ORP sensor: -1500 to 1500 mV
Operating Pressure
Hemi-bulb: 0 to 150 psig (0 to 10.34 barg)
Flat-bulb: 0 to 100 psig (0 to 6.89 barg)
Max Operating Pressure
(at retraction or insertion)
21 in. tube 64 psig (4.41 barg)
36 in. tube 35 psig (2.41 barg)
Operating Temperature
32 - 212 °F (0 -100 °C)
Process Wetted Materials
Titanium, polypropylene, EPDM, glass, platinum (ORP sensor only)

Charakterystyka

  • Minimum maintenance due to robust reference technology helps ensure a steady signal when pH sensor / ORP sensor is coated
  • Retractable design for use with ball valve assemblies
  • Versatile mounting options feature either a 21" or 3" titanium tube sensor length
  • Helical reference pathway hinders reference poisoning for a long pH/ORP sensor life
  • Enhanced performance and increased pH/ORP sensor life with cracking resistant glass

Dokumenty i rysunki

Części

Search
1-8 z 8 wyników dla Parts & Accessories
: