Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-10130634

TESCOM™ Anderson Greenwood Instrumentation Series H7H Instrument Isolation/Block hand Valve H7HIS-2

Product Description

An isolation hand valve integral seat globe pattern and screwed connections

Body Material
316SS
Seat
Integral
Connections
1/4" FNPT x 1/4" FNPT
Packing
Graphite
Orifice
3/16" (4.74mm) mm Orifice
Max Pressure
6000 Psig (413.7 Barg)
Max Temperature
1000°F (537.7°C)

Charakterystyka

  • Ball end stem eliminates seat galling, provides bubble-tight shutoff and long life. Hardened, non-rotating ball ensures perfectly aligned closure.
  • Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable PTFE packing decreases replacement downtime and increases valve life.
  • Dust cover protects stem from lubricant contamination.
  • Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS stem prevents galling or freezing of stem threads. CS valves use a 303 SS stem for 'hard-to-soft' contact to prevent galling.
  • Rolled stem and bonnet threads provide additional strength.
  • Mirror stem finish in the packing area provides smooth operation and extends packing life.
  • Metal-to-metal body-to-bonnet seal in constant compression prevents bonnet thread corrosion, eliminates possible tensile breakage and gives a reliable seal point.
  • Metal seat can be resurfaced for longer valve life.

Dokumenty i rysunki