Фармацевтическая промышленность

Фармацевтическая промышленность

Опыт и технологии в области автоматизации помогают производителям выполнять требования надзорных органов и оптимизировать производство.

Lower Costs, Reduce Time to Market, and Improve Quality

From medication to devices, life science and medical device manufacturers strive to create innovative and reliable products that help people lead healthier lives. Emerson has the automation expertise and technology to solve your greatest cGMP manufacturing challenges and create effective solutions for improving your data management, real-time product quality, reliability, and operating costs. From design to implementation and startup to on-going optimization, rely on Emerson to stay competitive in a global economy.

Read More...
Click to continue reading Lower Costs, Reduce Time to Market, and Improve Quality
PPL_LS_BIOTECH_Woman-Vial_001

Solutions in Action

FIELDBUS ELECTRONICS & I/O

Life Science processes from fermentation to purification and filtration to end-of-line packaging often require a central control system to monitor and control fluid flow. All valves on the system can be connected electronically to form an integrated solution.

The control panel is equipped with embedded fieldbus and input/output valve manifolds for monitoring and complete flow and pressure control. An integrated LED display provides easy commissioning, visual status and diagnostics.
 

Proportional valves

Proportional control valves are used to vent gases from fermentation and to control fluid flow in other Life Science processes. Standard valves are set to either an on, off, or open positon and are not usually adjusted rapidly. Proportional valves are employed for quick adjustments to fluid flow, such as letting out a sudden burst of steam. They use springs and pistons that immediately adjust to pressure and can be controlled electronically. They can include visual/electrical indicators as well.

Pilot valves

Pilot valves   are critical to Life Science fluid systems since they allow human control of the overall pressure and flow. They work by directing the limited flow control feed to a second piloted valve. This enables a smaller and more easily operated valve to control higher pressure and flow of the overall system. Pilot valves provide the ability to manually and immediately turn the system's flow on or off.

Новости

GE Healthcare Life Sciences and Emerson team up to drive biopharma manufacturing efficiency

Companies to integrate Emerson’s DeltaV distributed control system with GE’s technologies for manufacture of monoclonal antibodies, vaccines and...

ASCO Introduces Engineered Solutions Program

​Lead Times Reduced by 50% for Customized Analytical and Medical Valves and Assemblies

Solution enables efficient user authentication and protects data integrity.

Emerson and Xyntek integrate biometrics with operations management software to help reduce the time and operational cost of compliance.
Please enable JavaScript to use this website.