Pressure Measurement

Pressure measurement solutions offer precise measurement; essential for ensuring product quality, personnel safety, process control and to protect the environment in a variety of industrial applications. Designed for accuracy, they are your key to energy efficiency, improved production, and waste reduction in nearly every industry.

Read More...
Click to continue reading Pressure Measurement
Multiple Downhole Instruments

Connection to Multiple Downhole Instruments with One Cable

The Roxar Integrated Downhole Network (IDN) is the backbone of our downhole monitoring solutions. It serves as an infrastructure host role, enabling communication, power, and interfacing for various downhole instruments and devices. It supports up to 32 sensors on a single cable, providing vital data for managing multiple wells or zones efficiently during well completions.

Read More...
Click to continue reading Connection to Multiple Downhole Instruments with One Cable

Downhole Technologies

The IWIS compliant Downhole Network Controller (DHNC) electronic card provides power and communication to the Integrated Downhole Network (IDN), accommodating up to 32 sensors on a single cable. Various mounting and location options are available for the DHNC card, including topside rack mounted, and a subsea canister design.  

Our Downhole Wireless PT System continuously monitors annulus B temperature and pressure for the well's lifetime. Comprised of a wireless reader and a wireless PT Transponder, the advanced system improves production and offshore safety, providing data for early high–pressures warnings, protecting casing integrity and preventing pressure build–up. 

We design, engineer, and manufacture a suite of gauge carriers tailored specifically to our downhole portfolio. The gauge carriers have a slim full-bore design and will be an integrated part of the tubing string. Our pressure and temperature gauges continually transmit data to the surface from any reservoir location, empowering operators to make fully informed decisions throughout the well's lifetime. Measure far beyond hybridized electronic gauge limits with Silicon-On-Insulator (SOI) technology, accurate up to 225°C (437 °F), and working pressure up to 1724 bar (25,000 psi). 

The Adaptive Gas Lift System (AGLS) is a retrievable digital gas lift system that utilizes field-proven technology. AGLS is the world’s first electric gas lift system qualified to internationally recognized standards. It is based on Interwell’ s gas lift technology and Emerson’s Roxar Integrated Downhole Network (IDN) and sensor technology.

The Intelligent Multistage Completion Network, a project developed in partnership with Metrol, offers a cost-effective downhole monitoring solution in two stage completions. A permanent reservoir monitoring system is installed in the upper completion with the new Roxar Matrix Downhole Wireless Interface enabling connection to Metrol wireless monitoring and control devices in the lower completion.

The Integrated Downhole Network (IDN) consists of the cable itself, plus adequate cable clamps and protectors as required. We supply a wide array of Tubing Encased Conductor (TEC) cables specifically engineered to meet the harsh environmental challenges associated with the downhole environment. Our clamps and protectors are designed to protect the downhole cable’s integrity for the length of the production string. 

Installing electrical lines on wellheads demands a need for adequate safety barriers with respect to hydraulic integrity as well as electrical safety. Our wellhead outlet system enables safe and easy transition from downhole to surface environment. It is available for both electric and hydraulic lines, with a standardized, out-of-the-box ready, universal interface for the most common cable types. 

Media & Case Studies

The Emerson Roxar Downhole Wireless PT Sensor System delivers a monitoring solution that provides operators with a robust and well-proven system to validate well integrity.

Watch to learn more about how you can improve the performance of your wells.

Permanent Downhole Monitoring & Control

1-12 of 12 results in Products
: