Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
AVENTICS-P-M

AVENTICS™ Series M Non-Repairable Round Line Cylinders

Product Description

The AVENTICS Series M is a stainless steel body air cylinder line that is the ideal solution for value-based designs. The cylinder is reliable and is constructed to maximize performance in all light-duty applications. The M Series comes standard with value-added features such as stainless steel piston rods, roll-formed threads at the piston rod ends, and pre-lubrication for corrosion resistance, extended life, and durable customer end connection.

Bore
5/16", 7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2", 1-3/4", 2", 2-1/2", 3"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
Up to 32" Max
Max Operating Pressure
250 psi (air)

Caractéristiques

  • Competitive interchangeability with non-repairable round line cylinders for easy replacement
  • Head and end caps are corrosion resistant and ideal for clean environments
  • Wear resistance and antifriction qualities of the oil-impregnated, sintered bronze create an excellent guide bushing
  • 27 styles mounting styles assure easy installation
  • Optional stainless steel head and end caps are available for added durability
  • Multi-position and multi-volume chamber cylinders are available
  • Equipped for magnetic position detectors

Documentation et schémas