No image available
No image available
Your request is being processed.
Rosemount-3051HT Hygienic Pressure Transmitter

Rosemount™ 3051HT Hygienic Pressure Transmitter

Product Description

The Rosemount 3051HT Hygienic Pressure Transmitter is a best-in-class transmitter solution for gage and absolute measurements in the pharmaceutical and food and beverage industries. Built with industry standard process connections, this transmitter connects to sanitary fittings without special mounting hardware. This device meets 3-A™, EHEDG, and ASME-BPE industry standards and features a polished stainless steel housing option.

Products

Search
1-1 of 1 results for Products
3051HT Hygienic Pressure Transmitter
1199 Diaphragm Seal System

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
4-20 mA HART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 300 psig (20,7 bar) Gage, Up to 150 psia (10,3 bar) Absolute
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 15 µ-in. (0.38 µ-m)
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
3A, EHEDG, ASME-BPE, see full specs for complete list of certifications
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 15 µ-in. (0.38 µ-m)
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
3A, EHEDG, ASME-BPE, see full specs for complete list of certifications

Features

  • Connects to various industry standard sanitary fittings
  • Meets 3-A, EHEDG and ASME-BPE standards to meet industry-specific requirements
  • Polished stainless steel housing is free of voids and crevices to ensure easy cleaning and wipe downs
  • Offers best-in-class performance of 0.065% of span and 5-year stability
  • Withstands washdown conditions (IP66/68 rated) for long-term performance and durability
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Sensor technology provides excellent batch repeatability up to ±0.02% Upper Range Limit for 60 batches
  • Power Advisory diagnostics detect degraded electrical loop integrity issues to prevent unplanned downtime
  • Meets 3-A, EHEDG and ASME-BPE standards to meet industry-specific requirements

Documents & Drawings

Parts & Accessories

Search
1-10 of 10 results for Parts & Accessories
: