Level Measurement in Polypropylene/ Polyethylene Plastics Production

Accurately measure PP/PE levels in finished product storage silos despite low dielectric constants.
Level Measurement in Polypropylene/ Polyethylene Plastics Production

Reliable Level Measurement with Radar Technology and Switches

Polyethylene (PE) and polypropylene (PP) are thermoplastic polymers created from the polymerization of ethylene and propylene, which are products of petrochemical plants. They are two of the most produced plastics with a multitude of applications. After production, the final granular product is stored in silos before being shipped to plastic product manufacturing plants or packed in bags.

The key application challenges is that PP and PE pellets have a low dielectric constant, and the environment can be quite dusty, leading to issues with build-up and risk of static heat and charges. That is why 80 GHz Radar Level Transmitters are recommended for this application.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Reliable Level Measurement with Radar Technology and Switches
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.