Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-5300 GWR Transmitter

Rosemount™ 5300 Level Transmitter - Guided Wave Radar

Product Description

The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.

Accuracy
± 0.12 in. (3 mm)
Repeatability
± 0.04 in. (1 mm)
Measurement Range
Up to 164 ft (50 m)
Operating Pressure
Full vacuum to 5000 psi (Full vacuum to 345 bar)
Operating Temperature
-320 to 752 °F (-196 to 400 °C)
Communication Protocol
4-20 mA/HART™, Foundation™ Fieldbus, Modbus™
Safety
SIL 2 IEC 61508 certification
TÜV tested and WHG approved for overfill prevention
Remote proof-test capabilities through verification reflector
Diagnostics
Enhanced diagnostics enabling proactive maintenance
Probe Types
Rigid single lead, Segmented single lead, Flexible single lead, Rigid twin lead, Flexible twin lead, Coaxial and large coaxial, PTFE coated probes, Vapor probe
Warranty
Up to five years

Charakterystyka

  • Direct Switch Technology gives increased sensitivity, high reliability, and long measurement ranges
  • Signal Quality Metrics gives you the ability to work proactively with your level instrumentation
  • Probe End Projection offers greater level measurement reliability
  • Dynamic Vapor Compensation for improved plant heat rate
  • Verification reflector for remote proof-testing and unique level transmitter verification
  • Ultra-thin layer detection through Peak-in-Peak technology

Dokumenty i rysunki

Części

Search
1-10 z 52 wyników dla Parts & Accessories
: