Detect Leaks in Food, Beverage and Aerosol During Production with Confidence
Today’s packaging lines must accommodate unprecedented levels of package varieties, ensure quality, safety and regulatory compliance while increasing production to meet market demands.
Emerson’s Rosemount™ packaging leak detection systems help manufacturers meet quality requirements and reduce waste and production losses caused by faulty packaging. These automated, inline systems use Quantum Cascade Laser (QCL) technology to deliver 100% product leak testing in real time for a wide variety of package types and sizes in aerosol, food and beverage, and pharmaceutical packaging applications.​
Products
Packaging Leak Detection Applications
Modified Atmosphere Packaging (MAP) is only effective if the actual package itself is intact, making leak testing an essential process step in any end-to-end MAP operation.
The Rosemount CT4215 Packaging Leak Detection System identifies leaks smaller than 0.3 mm at speeds of up to 200 packs per minute without pack deformation. The system tests a wide range of products, including meat, shredded cheese, flatbreads, ready meals and salads. It can also accommodate different packaging media such as pouches and bags for improved packaging line flexibility and changeover versatility.
Pouches and Bags
Manufacturers of consumer-packaged goods (CPGs) are challenged with accommodating unprecedented levels of package varieties, increasing production to meet market demands, and ensuring quality, safety and regulatory compliance.
Emerson can help manufacturers reduce waste and production losses caused by faulty packaging and meet quality requirements using the Rosemount CT4215 Packaging Leak Detection System. This automated, inline system can be configured to test for leaks in a variety of pack types and applications to ensure producers can obtain consistent quality, increased flexibility, and changeover versatility.
Rosemountâ„¢ CT4215 Packaging Leak Detection System
The Rosemount CT4215 is an inline system that accurately tests 100% of food and beverage product packages going through the production lines to ensure seal integrity.
Detect Leaks in Food & Beverage Modified Atmosphere Packaging Using Automated Seal Testers Application Page
Ensure 100% Product Inspection Using Inline, Real-Time Leak Detection and Rejection of Individual Leaking Packs
Leak Detection of Modified Atmosphere Packaging (MAP) Using Rosemount CT4215 Video
Ensure 100% seal integrity of food & beverage modified atmosphere packaging (MAP) using an automated, high-speed and in-line, laser-based solution that delivers accurate, real-time detection of leaks smaller than 0.3mm.