Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-Smart Wireless Gateway

Smart Wireless Gateway 1552WU

Product Description

The Smart Wireless Gateway 1552WU combines WirelessHART (IEC62591) and Wi-Fi (IEEE802.11 a/b/g/n) in a single device. The Smart Wireless Gateway 1552WU makes possible a full-featured wireless solution comprising plant and field networks into a seamless architecture enabling pervasive sensing along with Wi-Fi solutions in a more straightforward and economical manner. The solution is self-organizing and adaptive to mesh routing.

Input Power
24 VDC 3.5 A nominal (19 to 30 VDC), 39 watts, 12 VDC nominal (11.4 to 15 VDC) non-hazardous installations only
Environmental Rating
IP67, NEMA Type 4
Ethernet Ports
10/100/1000BASE-T Ethernet, autosenting (RJ-45) - three ports (one internal port is used to bridge to Wireless HART data traffic.) Internal SFP port not supported
Wireless
IEEE 802.11a/b/g/n 2.4/5.8 GHz (Wi-Fi). IEEE 802.15.4 @ 2.4 GHz (WirelessHART)
Dimensions
304.8 x 198.1 x 162.6 [mm] (12 x 7.8 x 6.4 [in]) WxLxH
Certifications
CSA: Class I, Division 2, Groups A, B, C and D. ATEX: Class 1, Zone 2; Ex nA II, T5
Operating Temperature
-40 to 55° C (-40 to 131° F)
Storage Temperature
-50 to 85° C (-58 to 185° F)
Relative humidity
0 to 100%, condensing
Wind resistence
Up to 100 MPH sustained winds, Up to 165 MPH wind gusts

Dokumenty i rysunki

Charakterystyka

  • Gateway connects wireless self-organizing networks with any host system with integrated Wi-Fi® backhaul
  • Easy configuration and management of WirelessHART&rag; self-organizing networks
  • Easy integration into control systems and data applications through Wireless LAN connections
  • Seamless integration into AMS™ Device Manager and DeltaV™ distributed control system
  • Greater than 99% reliability of field wireless data integrity with industry proven security
  • Smart Wireless capabilities extends the full benefit of PlantWeb™ architecture to previously inaccessible locations
  • Secure field wireless communications built into WirelessHART
  • Secure Wi-Fi communications provided by Cisco’s defense-in-depth wireless intrusion prevention solution