Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-IC694CEE001

PACSystems™ RX3i CEP Expansion Carrier

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Part Number
IC694CEE001
Network Adapter / Use
Connects to IC694CEP001
Purpose
Adds an expansion slot
Limit
One (1) Expansion slot for a total of 2 Slots
PNS Status and Control bit
32 input status bits and 32 output control bits

Charakterystyka

  • Scanning all the modules within the remote node (input and output scan)
  • Publishing data on the PROFINET network to a PROFINE IO-Controller at a user-specified production period
  • Receiving data from a PROFINET IO-Controller on the PROFINET network at a customer-specified production period.
  • Managing PROFINET communication and module configuration between a PROFINET IO-Controller and modules within the remote node.
  • Managing the state of the I/O when communications is lost
  • Publishing fault information (alarms, diagnostics, etc.) to the PROFINET IO-Controller
  • Full programming and configuration services for all supported RX3i IO Modules using Proficy Machine Edition
  • Support daisy-chain/line, star, or ring (redundant media)network topologies
  • Two switched Ethernet ports: two eight-conductor RJ-45 shielded twisted pair 10/100 Mbps copper interfaces
  • A USB port for field updates of firmware using WinLoader

Dokumenty i rysunki