Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-NRG

Numatics NRG Series Parallel Grippers

Product Description

The Numatics Series NRG is a line of parallel grippers that features synchronized or compliant motion with two opposing pistons that share a common bore. The synchronizing mechanism is housed internally, protected from external contamination. The device is compact and lightweight with a high grip force-to-size ratio. It is ideal for winemaking, analytical and diagnostic equipment, automotive, commercial laundry equipment, and dust collector applications.