Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-094

ASCO™ Series 094 Miniature Solenoid Valves

Product Description

The ASCO Series 094 solenoid valves are designed for use with air and inert gases. Their compact, light weight architecture and low power consumption make them extremely-suited for multiple disciplines. The valves are engineered for long service life of hundreds of million cycles. The 094 series valves provide high flow rates, easy assembly and reliable performance. Typical applications include respiratoty therapy, patient monitoring, therapeutic support surfaces, and industrial gas analyzers.

Valve Actuation
Solenoid
Media
Air, Inert Gas
Body Material
Stainless Steel
Function
2 way- 2/2 Normally Closed, 3 way- 3/2 Normally Closed, 3 way- 3/2 Universal
Pipe / Port Size
M5, 10-32, 1/4"-28 manifold
Port Type
Manifold, In-Line
Voltage
12 VDC, 24 VDC
Flow
From 0.014 to 0.289 Kv (0.016 to 0.325 Cv)
Max Differential / Max Operating Pressure
Vacuum to 6.9bar (100 psi)
Operating Environment
Indoor, Corrosive

Charakterystyka

  • Larger orifice sizes and vacuum capability make the valves extremely versatile across multiple applications
  • Corrosion-resistant construction materials offer durability and long life
  • A variety of different porting configurations permit easy assembly
  • Meets all relevant CE directives, and is RoHS compliant for lead-free environments

Dokumenty i rysunki