Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-396

ASCO 396 Series Isolation Valves

Product Description

The ASCO Series 396 is a family of isolation valves for the control of aggressive liquids and gases in pharmaceutical, biochemical, photographic, chemical, analytical, chip and wafer production, and environmental technology applications. The valve is suited for all applications in which the fluids must not come into contact with the metal parts (electromagnetic control of the solenoid valve). The 396 Series´ bellows system is made of PTFE and FFPM seals that provide high functional reliability.

Valve Actuation
Solenoid
Body Material
Engineered Plastics, Stainless Steel
Media
Aggressive Liquids/Gases
Pipe / Port Size
1/4 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed
Flow
From 0.1 Cv to 0.5 Cv
Voltage
24 DC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Corrosive, Indoor
Standards / Regulations
IP40, ISO

Charakterystyka

  • Large orifice sizes make the valves ideal for high flow-rate and high-pressure applications
  • Well suited for quickly flushing systems of corrosive media and routing aggressive reagents to chemical reaction vessels and waste containers
  • Meets all relevant CE directives and is RoHS compliant for lead-free applications

Dokumenty i rysunki