Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Bettis-NGP

Bettis NG-Series Pneumatic Valve Actuator

Product Description

The Bettis NG-Series is independently tested for LOCA (Loss of Cooling Accident), meets IEEE 382 standards, seismic, and various aging processes required for nuclear criteria.

Charakterystyka

  • Independently tested to include LOCA (Loss of Cooling Accident), meets IEEE 382 standards, seismic, and various aging processes required to meet current nuclear qualification criteria.
  • Suitable for use in demanding applications requiring SIL environment
  • Patented Tension-Lok device positively locks the spring module to allow its safe removal and installation, eliminating accidental release of the spring force
  • PED 97/23/EC compliant to meet the stringent requirements of pressure mounting vessels
  • Meets both IP66 and IP67M specifications for submergence and high pressure water deluge test and offers superior water ingress and corrosion protection
  • Offers multiple configurations, with a modular design that enables safe field maintenance and reduced inventory costs
  • Interchangeable power and spring modules for quick reversal of the fail-safe mode
  • Suitable for use in demanding applications requiring SIL environment
  • Corrosion resistant, and internal and external surfaces are coated to protect in harsh environments
  • Offers a variety of mechanical and manual overrides for G-Series models
  • Adds an extra measure of versatility with its field serviceable modular configuration - it can be altered from a single acting to a double-acting and add a hydraulic manual override after installation
  • Offers complete valve operating system (VOS) for final valve control by combining the G-Series actuator, controls and a valve in a singular system
Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Fail-Safe, Quarter-turn, Spring-Return, Double-Acting
Certifications
Nuclear/Seismic
Control Type
On/off
Valve Type
Ball, Butterfly, and Plug Valves, Louvers and Dampers, and Other Quarter-Turn Devices
Operating Temperature
Standard range: -20°F to +200°F (-29°C to +93°C). Optional range: to -40°F (-40°C) or to +350°F (+177°C)
Torque/Thrust
Spring-return models in excess of 3,000,000 in-lbs (339,000 Nm)
Operating Pressure
40-220 psig (3-14 Bar)
Operating Pressure
Pneumatic 40-220 psig (3-14 Bar), Hydraulic up to 5,000 psig (345 Bar)

Dokumenty i rysunki