Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-CWG

CW-Series Quarter-turn Worm Gear Operator

Product Description

Quarter-turn worm gear designed for chainwheel operation. Robust and compact design that are widely used on valves for marine, oil and gas, chemical, power, and water and wastewater applications.

Power Source
Manual
Product Type
Quarter-turn Worm Manual Gear Operator
Actuation
Quarter-turm worm manual gear operator
Certifications
Enclosure sealed IP67 (IP68 available upon request)
Control Type
Manual
Valve Type
Ball, Butterfly, Plug, Dampers, Globe

Charakterystyka

  • 21 modelsavailable up to 100,000 Nm torque and F-48 mounting base
  • Epoxy primer coating, and greased for life
  • Namur mounting available for limit switch box fitting
  • New ratios can be designed to meet any requirement
  • Standard input flanges (for actuator mounting) for ISO5211, MSS and DIN available

Dokumenty i rysunki