Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Branson-P-Polaris Power Supplies

Branson Polaris Power Supplies

Product Description

Branson's Polaris P2100 & P2200 power supplies offer unmatched performance, control, and configurability for quality and reliable welds in every application. The power supply includes Branson's most advanced weld modes and settings, including energy, distance, peak power, and time modes. The enhanced Polaris power supply will enable increased throughput and less machine downtime. It adapts seamlessly into your automated manufacturing environment with a small footprint, flexible connectivity, and remote-control options. Configure the power supply with a Polaris actuator to meet the requirements of your application, while helping your business reduce it’s time to market and improve their manufacturing process.

Polaris Actuators: Click here for more information

Weld Modes
Time, Energy, Power, Ground Detect, Absolute Distance & Collapse Distance
Frequency
20, 30, 40 kHz
User Interface
Local Touchscreen Display, PC HMI
Output Power
0.8 kW, 1.25 kW, 1.5 kW, 2.5 kW, 4.0 kW
Connectivity
Industrial Ethernet, OPC UA, Ethernet, User IO
Compatible Actuators
Polaris Core, Polaris Advance

Charakterystyka

  • Best in class frequency and amplitude control at 0.1 Hz resolution
  • Configurable software and hardware tailored to your industry and application
  • Weld by time, energy, peak power, ground detect, collapse distance, or absolute distance.
  • Digital amplitude control with patented amplitude profiling.
  • Available in 20, 30 and 40 kHz.
  • Industrial Ethernet and OPC UA data connectivity options.
  • True digital autotune with memory for fully-automatic tuning and storage of frequency at the end of each weld.
  • Flexible mounting options for any manufacturing enviroment.

Dokumenty i rysunki