Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-M-series Intrinsically Safe IO

DeltaV™ M-series Intrinsically Safe I/O

Product Description

DeltaV™ Intrinsically Safe I/O is a distributed I/O system capable of withstanding Class I Division 2 and IEC Zone II environmental conditions. The subsystem connects field circuits and field devices to the DeltaV system. The Intrinsically Safe I/O features full system modularity, reduces system footprint, decreases installation time and expense and is easy to use.

Dokumenty i rysunki

Charakterystyka

  • All components are fully modular and installable under power
  • Significantly reduce the footprint of your equipment and free up valuable control room space for other uses
  • Decreases installation time and expense
  • Plug-and-play installation
  • Phased installation