Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-ControlWave ExpressPAC

ControlWave® ExpressPAC (Discontinued)

Product Description

ControlWave ExpressPAC is a highly-integrated pre-engineered packaged solution that combines the ControlWave Express RTU with a variety of options commonly required for SCADA applications. These include a compact Nema 4X-rated (3R with battery vent) enclosure, power supply, and solar panel options with battery backup, operator display/keypad input options, and wireless communication options.

Dokumenty i rysunki

Charakterystyka

  • Pre-engineered SCADA RTU package solution reduces integration and maintenance costs
  • Multiple serial communication ports for network, local and multi-vendor connectivity
  • Built-in BSAP, Modbus & DNP protocols for broad network compatibility
  • Report-By-Exception for communication efficiency
  • Modbus store and forward capability for geographic flexibility with radio networks
  • Ultra low power modes minimizes cost of solar/battery power systems
  • Wide operating temperature range for remote outdoor locations
  • High Speed ARM based processor
  • Very low power consumption
  • IEC 61131-3 with ACCOL 3
  • Multiple protocol support
  • 10/100 Mbps ethernet port