Normally Closed Solenoid Valves

A normally closed valve is a type of electromechanical device with a plunger that remains closed until it receives energy in the form of an electrical impulse. It can control the flow of fluids, air, and other gases in a wide range of applications, including HVAC systems, plumbing systems, locking mechanisms, and safety shut-off systems. A normally closed valve is typically activated only for short periods of time, making it an energy efficient option.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Normally Closed Solenoid Valves

Elektrozawory normalnie zamknięte

1-23 z 37 wyników w obszarze Produkty
: