Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
K-Ball-series-194

K-Ball Series 194 Floating Ball Valve

Product Description

Emerson's K-Ball Series 194 is a full bore, two piece, split-body floating ball valve with flanged ends. This ball valve is designed for reliable shut off and isolation, available with fire safe certification for hazardous services such as fuel and inflammable substances.

Charakterystyka

  • Carbon steel or stainless-steel bodies
  • Fire safe configuration tested to API 607 8th Edition
  • Fugitive Emission certified to ISO 15848 BH CO2
  • ISO 5211 top mounting plate
  • Anti-static design according to EN 1983 / ISO 17292
  • Tightness to API 598 / ISO 5208 Rate A / EN 12266-1 Rate A
  • Locking device (without lock)
  • Available in ASME, AS 2129 Table E, and DIN flange drillings
Size
DN 15 - 200 (NPS ½ - 8)
Operating Temperature
-29°C to 200°C (-20°F to 392°F)
Pressure Class
ASME Class 150 / 300; PN 10 / 16 / 25 / 40
Applications
General Purpose
Certifications
API 598, ISO 5208 Rate A, EN 12266-1 Rate A, API 607, ISO 15848 BH CO2
End Connections
Flanged: ASME 150 / 300, AS 2129 Table E, PN 10/16, PN 25/40
Body Design
Two Piece, Split Body, Full Bore Floating Ball Valve
Material
Carbon Steel or Stainless Steel

Dokumenty i rysunki