Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-2535 Solids Level Switch-Vibrating Rod

Rosemount™ 2535 Solids Level Switch - Vibrating Rod

Product Description

The Rosemount 2535 Solids Level Switch is particularly suited for full, demand and empty detection of fine grains and powders in storage and process vessels. It handles light solids and powders with ease and is suitable for use in hazardous and dusty environments. Its simple design makes it reliable, maintenance-free and less prone to clogging compared with other point level measurement technologies.

Operating Pressure
232 psi (16 bar)
Operating Temperature
-40 to 302°F (-40 to 150 °C)
Certifications/Approvals
CE, ATEX, IECEx, FM, FMc
Sensitivity
1.2 lb/ft3 (20 g/l)
Output
Relay, 3 wire PNP

Charakterystyka

  • Specialized for measurement of light solids and powders
  • Reliable, simple and maintenance free measurement principle
  • All wetted parts made from stainless steel
  • Small process connections- ideal for installation in vessels with limited space

Dokumenty i rysunki