Throttle Valves

A throttle valve or throttling valve is an integral component in many fluid control systems. It is designed to regulate the flow rate of a process fluid by modulating the flow passage through adjustable openings. Throttle valves from Emerson are available in specialized versions with integrated silencers and screw-in variants and are suitable for applications in oil and gas production, automotive fuel management systems, HVAC, and water treatment systems. 

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Throttle Valves

Przepustnice

1-2 z 2 wyników w obszarze Produkty
: